Vacuum generator, pneumatic VN
- Can be used directly in the work space
- Available as a straight type (inline: vacuum port in line with the supply port) or T-shape (standard: vacuum port at 90° to the supply port)
- Compact and cost-effective
- Maintenance-free operation and reduced noise level through an integrated, open muffler
- Variants recommended for production facilities for the manufacture of lithium-ion batteries