Flow sensor SFAH
The highly flexible SFAH monitors the flow rate of compressed air and non-corrosive gases. Many industry sectors will appreciate the flexibility it offers in terms of its compact design (20 x 58 mm), numerous installation options, and space-saving adjustable QS elbow connections.
- Process, compressed air, forming gas and pneumatic object monitoring, parts handling of ultra-small parts, leak test
- Compact design 20x58 mm
- Clear 2-line display
- Mounting: H-rail mounting, wall or surface mounting, front panel mounting
- Serial communication integrated using IO-Link® 1.1
- Sustainable operation through monitoring of process fluids