Compact cylinder, double-acting, inches ADN

ISO cylinder to ISO 21287 for fixed or self-adjusting cushioning with high variance.
  • Piston rod with internal or external thread
  • Up to 50% less installation space than comparable ISO cylinders to ISO 15552
  • Wide range of variants for customized applications
  • Magnetic piston for position sensing