Short-stroke cylinder ADVC, AEVC

Fast acting cylinder with outstanding tensile force ratio and hole pattern for fastening to VDMA 24562.
  • Very short overall length
  • High forces in a compact size
  • Piston rod with internal or external thread
  • Optimized fitting space and height
  • Mounting hole pattern to VDMA 24562 as of Ø 32 mm
  • For position sensing with proximity sensor for T-slot and for C-slot