Standards-based cylinder DSBF
ISO cylinder with dimensions to ISO 15552. NSF-H1 grease and FDA-compliant material for the seal even in the basic model. Optionally with self-adjusting end-position cushioning system PPS and dry-running seal.
- ISO 15552
- Increased corrosion protection
- Easy-to-clean design
- FDA-approved lubrication and sealing on the basic design
- Long service life thanks to optional dry-running seal
- Self-adjusting pneumatic end-position cushioning saves time during commissioning and adapts optimally to load and speed changes
- Magnetic piston for position sensing
- Sustainable thanks to extended life cycle due to simplified repairability