Pressure sensor SPAW
For hydraulics and pneumatics: The compact pressure sensor SPAW measures in 9 measuring ranges from −1 to 1 and 0 to 100 bar. Suitable for all media, such as gases, water, or refrigerants that do not corrode the stainless steel housing nor the measuring component.
- Highly robust
- For liquid and gaseous media
- Quick and easy adjustment of the switching outputs using three pushbuttons
- Optimal legibility: display housing rotatable 320°, display at an angle of 45°
- Sustainable operation thanks to pressure monitoring