Electric pressure regulator PREL
The flange mounted version of the proportional pressure control valve VPPL with and without external pilot air supply is coupled directly to the flow booster PREL. This ensures a high flow rate. The electric pressure regulator PREL is operated together with the proportional pressure control valve VPPL.
- For high-pressure applications
- Food grade see www.festo.com/certificates/PREL
- Sizes: 90 mm, 186 mm