Electric cylinder EPRF

The stainless steel electric cylinder EPRF-BS in a clean design is the ideal solution for the most demanding environmental conditions. Hygienic, robust, and compact—perfect for the food, pharmaceutical, and packaging industries.
  • Hygienic series for the most demanding environmental conditions
  • Six mounting options for maximum flexibility in mechanical installation
  • Stainless steel housing made of 1.4404 / 316L with IP69K protection class
  • Suitable for food contact
  • Easy-to-clean design for simple maintenance
  • Highest corrosion resistance for long service life
  • NSF-H1 Certified grease for hygiene-critical applications
  • Five sizes, stroke lengths up to 1000mm, and feed forces up to max. 12,5kN
  • Motor mounting kits for parallel and axial motor mounting orientations
  • Two IP69K piston rod seals connected in series
  • Fits perfectly into our holistic product portfolio of electromechanical actuators, motors, drive controllers and control systems