Compact cylinder, double-acting ADN
ISO cylinder to ISO 21287 for fixed or self-adjusting cushioning with high variance.
- ISO 21287
- Up to 50% less installation space than comparable ISO cylinders to ISO 15552
- Good running performance and long service life
- Wide range of variants for customized applications
- Magnetic piston for position sensing
- Variants recommended for production facilities for the manufacture of lithium-ion batteries
- Sustainable thanks to extended life cycle due to simplified repairability