Compact cylinder CDC

Very compact ISO cylinder to ISO 21287. Cleaning-friendly design and enhanced corrosion protection. Wide range of models for specific applications, with many options to choose from for the piston rod.
  • ISO 21287
  • Up to 50% less installation space than comparable ISO cylinders to ISO 15552
  • Easy-to-clean design
  • Increased corrosion protection
  • Wide range of variants for customized applications
  • Piston rod with internal or external thread
  • Magnetic piston for position sensing