Solenoid valve VOFC

Indirectly controlled pilot valve for particularly demanding usage conditions. Redundant version for safety-related systems up to SIL3.
  • Suitable for process automation in the chemical and petrochemical industries
  • Suitable for outdoor use under harsh, dusty ambient conditions
  • Especially suitable for quarter turn actuators thanks to NAMUR flange pattern
  • Pneumatic valve can switch between internal and external pilot air
  • Variants with safety functions
  • Variants in accordance with EU Explosion Protection Directive (ATEX)