Solenoid valve VZWD-B

The direct-acting solenoid valve VZWD-B is the optimal solution for high-pressure applications and dosing applications. It operates reliably without differential pressure up to 100 bar, even in closed media circuits. This makes it ideal for demanding high-pressure applications and dosing applications.
  • Large printing area for flexible applications
  • Reliable, directly controlled poppet valve
  • Operation without differential pressure possible
  • Versatile use, including in vacuum technology
  • High medium temperature range up to 140°C