Pressure regulator, metric VRPA

Attractive, compact, powerful: our classic in a new design! VRPA gives you a very simple way of reducing pressure. The VRPA can be installed directly inline, between two pieces of tubing, or even directly on the valve manifold. So you can, for example, save energy when the full pressure of the network is not required.
  • Regulates operating pressure independently of fluctuating inlet pressure
  • With secondary exhausting and with return flow function
  • Piston regulating valve with through pressure supply
  • Greater energy efficiency thanks to movement-specific pressure adjustment
  • Directly actuated
  • With optional pressure gauge
  • Connections: push-in connector at both ends, thread/push-in connector
  • Sustainable in operation due to reduction of the pressure level