Toothed belt axis unit ELGS-TB

Dynamic, low-cost toothed belt axis unit with covered guide and loadable recirculating ball bearing guide of the slide for the simplest movement & positioning tasks. Ideal for compact and cost-effective simple linear movements such as shifting and lifting. As part of the Simplified Motion Series, ELGS-TB is easy to configure and can be put into operation directly without software.
  • Complete solution consisting of drive mechanics, motor and servo drive
  • Dynamic XY movements due to loadable toothed belt and loadable recirculating ball bearing guide of the slide
  • Protected against external influences by internal guide
  • Product of the Simplified Motion Series: does not need any external servo drive or any control cabinet for the installation
  • Two control options integrated as standard: digital I/O and IO-Link
  • Fits perfectly into our holistic product portfolio of electromechanical actuators, motors, drive controllers and control systems