Electric cylinder unit EPCS
Compact, low-cost electric cylinder unit with quiet and precise ball screw for the simplest movement & positioning tasks. Ideal for precise and fast movement in sorting, distribution or clamping applications. As part of the Simplified Motion Series, EPCS is easy to configure and can be put into operation directly without software.
- Precise positioning due to smoothly running ball screw drive
- Complete solution consisting of drive mechanics, motor and servo drive
- Simple implementation of pressing and clamping applications for forces up to 900 N
- Two control options integrated as standard: digital I/O and IO-Link
- Product of the Simplified Motion Series: does not need any external servo drive or any control cabinet for the installation
- Fits perfectly into our holistic product portfolio of electromechanical actuators, motors, drive controllers and control systems