Parallel gripper HGPD
For rough environments: a fully sealed pneumatic gripper. Exterior and interior gripping possible.
- Ideal for very harsh environments
- Precise gripping even at high torque load
- Max. gripping force with optimum installation space/force ratio
- 8 sizes with up to 40 mm total stroke
- Can be used as a double-acting and single-acting gripper
- Single-acting variant or with gripping force backup opening (NO) or closing (NC)
- Suitable for external and internal gripping