Three-point gripper DHDS

Versatile in application: standard gripper DHDS with high gripping force.
  • Heavy-duty, precision T-slot guide for gripper jaws
  • High gripping force with compact size
  • Max. repetition accuracy
  • Can be used as a double-acting and single-acting gripper
  • Single-acting variant or with gripping force backup normally closed (NC)
  • Suitable for external and internal gripping
  • Wide range of options for mounting on actuator units
  • Sustainable thanks to extended life cycle due to simplified repairability