Angle gripper DHWS
Equipped for a wide range of applications: The standard gripper DHWS ensures a high gripping force. Slotted guide for exterior and interior gripping.
- Improved gripper jaw guide
- Internal fixed throttling, does away with the need for external throttling in 80% of applications
- Slotted guide
- Max. repetition accuracy
- Can be used as a double-acting and single-acting gripper
- Single-acting variant or with gripping force backup normally closed (NC)
- Suitable for external and internal gripping
- Wide range of options for mounting on actuator units