Soft gripper HPSX

Thanks to its soft fingers, the HPSX soft gripper is specially designed to gently grip delicate objects such as fruit or luxury items. It adapts flexibly to different shapes and geometries. The gripper is used in the food and packaging industries as well as in other sectors where sensitive and differently shaped objects need to be handled safely.
  • Suitable for direct food contact according to European Regulation (EC) No. 1935/2004
  • Gentle gripping of sensitive objects thanks to soft fingers
  • Less machine downtime, servicing and cleaning work thanks to clean design and simple installation
  • Flexible gripper due to different sizes and number of gripper fingers
  • Collaborative: Suitable for use on cobots and industrial robots thanks to its soft design
  • Simple and quick setup thanks to ISO-standardized interface ISO50 with defined positioning
  • Supplied in individual components for quick and easy self-assembly
  • Sustainable thanks to extended life cycle due to simplified repairability
  • Food safety thanks to food-compliant materials (FDA) and IP69K certification