Rotary indexing table DHTG

The indexing table with choice of spacing, reversible direction of rotation, and cable carrier.
  • For swiveling or separating tasks
  • Sturdy mechanical system
  • Easy planning and commissioning
  • Rotary table diameters: 65, 90, 140, 220 mm
  • Free control of rotational direction
  • Sustainable thanks to extended life cycle due to simplified repairability