Hit enter to search or ESC to close

Proximity sensor SDBT

Magneto-resistive proximity sensor for T-slot, for installation from above. Compliant with EU explosion protection directive (ATEX) and fitted with NAMUR output.
  • Measuring principle: magneto-resistive
  • Oil-resistant, welding field-resistant, resistant to welding spatter
  • Can be inserted into the slot from above, secured with screw
  • LED switching status indication
  • Cable length 0.3 ... 5 m
  • SDBT-EX6: To EU Explosion Protection Directive (ATEX)
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
7 Results
1-7 / 7 results
SDBT-BSW-1L-NU-W-0.3-N-M12

Part No.:

2427615

Insertable in slot from above, clamp at rear; For T-slot; Non-contacting (solid-state); Welding field immune; 24 V DC; LED; 3-wire N/O contact, NPN; Connector cable resistent to welding spatter; 0.3 m; Connection outlet lengthwise; Plug M12 (A-coded)
Pieces
SDBT-BSW-1L-NU-W-5-N-LE

Part No.:

2427618

Insertable in slot from above, clamp at rear; For T-slot; Non-contacting (solid-state); Welding field immune; 24 V DC; LED; 3-wire N/O contact, NPN; Connector cable resistent to welding spatter; 5 m; Connection outlet lengthwise; Open end
Pieces
SDBT-BSW-1L-PU-W-0.3-N-M12

Part No.:

2476855

Insertable in slot from above, clamp at rear; For T-slot; Non-contacting (solid-state); Welding field immune; 24 V DC; LED; 3-wire N/O contact, PNP; Connector cable resistent to welding spatter; 0.3 m; Connection outlet lengthwise; Plug M12 (A-coded)
Pieces
SDBT-BSW-1L-PU-W-5-N-LE

Part No.:

2427616

Insertable in slot from above, clamp at rear; For T-slot; Non-contacting (solid-state); Welding field immune; 24 V DC; LED; 3-wire N/O contact, PNP; Connector cable resistent to welding spatter; 5 m; Connection outlet lengthwise; Open end
Pieces
SDBT-BSW-1L-ZU-W-5-N-LE

Part No.:

2427617

Insertable in slot from above, clamp at rear; For T-slot; Non-contacting (solid-state); Welding field immune; 24 V DC; LED; 2-wire N/O contact; Connector cable resistent to welding spatter; 5 m; Connection outlet lengthwise; Open end
Pieces
SDBT-MS-20NL-ZN-E-10-LE-EX6

Part No.:

579072

Insertable in slot from above; For T-slot; Non-contacting (solid-state); 8.2 V DC; LED; 2-wire, Namur; Connector cable suitable for use with energy chains/suitable for robot applications; 20 m; Connection outlet lengthwise; Open end; II 1GD
Pieces
SDBT-MS-20NL-ZN-E-5-LE-EX6

Part No.:

579071

Insertable in slot from above; For T-slot; Non-contacting (solid-state); 8.2 V DC; LED; 2-wire, Namur; Connector cable suitable for use with energy chains/suitable for robot applications; 5 m; Connection outlet lengthwise; Open end; II 1GD
Pieces