Proportional pressure control valve VEAA

High precision and dynamics for compact pressure control with minimal flow rate and for pressure ranges up to 10 bar. Ideal for many industries such as electronics and semiconductors, life science, textiles and battery production.
  • High precision up to 10 bar
  • Very compact size
  • Highly dynamic pressure control for very low flow rates
  • Available as a pipe socket or sub-base valve
  • Silent operation and low heat generation
  • Very short switching times
  • Sustainable operation due to lower pressure level and efficient control