Rotary indexing table DHTG
The indexing table with choice of spacing, reversible direction of rotation, and cable carrier.
- For swiveling or separating tasks
- Sturdy mechanical system
- Easy planning and commissioning
- Rotary table diameters: 65, 90, 140, 220 mm
- Free control of rotational direction
- Sustainable thanks to extended life cycle due to simplified repairability