Flow sensor SFAM
Our modular air flow sensor SFAM is easy to integrate into service units. It continuously delivers absolute flow rate information and acquires cumulative values based on air consumption measurement.
- IO-Link® communication with efficient remote parameterization and replication function
- All-in-one solution with integrated pressure and temperature measurement
- As a stand-alone device or as a space-saving version in the service unit components of the MS series
- Supplies absolute flow information and accumulated air consumption measurements
- High accuracy, even at compressed air quality [7:4:4] to ISO 8573
- Reliable measurement even of high flow rates
- Sustainable operation through monitoring of system consumption