Servo motor EMMB-AS

Particularly low-cost and compact AC synchronous servo motor for simple positioning tasks.
  • Basic series - for cost-sensitive, simple positioning tasks
  • A selection of 3 motor sizes in up to 2 overall lengths
  • Brushless, permanently magnetized synchronous servo motor
  • Digital absolute displacement encoder, single turn; multi-turn optional
  • Robust, dynamic, accurate
  • Optimized connection technology
  • Degree of protection IP65 (for motor housing and line connections (without plug connectors)) and up to IP 54 (on the motor shaft with shaft seal)
  • Available with holding brake
  • Fits perfectly into our holistic product portfolio of electromechanical actuators, motors, drive controllers and control systems