Stepper motor EMMS-ST

For simple positioning applications with reduced requirements: the long-life stepper motor series with two-phase hybrid technology.
  • Small increment and high driving torques thanks to 2-phase hybrid technology
  • Optimized connection technology
  • With incremental encoder for closed loop operation
  • Protection Class IP40 (motor shaft) and IP65 (motor housing and plug connection)
  • Available with holding brake