Stopper cylinder DFSP
Standard stopper cylinder in trunnion or roller version.
- Trunnion version with/without internal thread, with/without protection against rotation
- Roller version with protection against rotation
- Compact design
- Sensor slots on 3 sides
- Long service life thanks to very good cushioning characteristics and sturdy piston rod guide
- Safe stopping of workpiece carriers, pallets, and packages weighing up to 90 kg