Position transmitter SDAT-MHS
Position transmitter for a T-slot, can be used from above, is programmable, offering a universal standard solution.
- Measuring principle: magnetic Hall
- Sensing range 50, 80, 100, 125, 160 mm
- Analog output 0 ... 10 V or 4 ... 20 mA
- Programmable IO-Link®/switching output
- Can be inserted into the slot from above, secured with screw
- LED status indications
- Cable length 0.3 m
- Suitable for T-slot