Standards-based profile tube air cylinder DSBC

ISO profile cylinder to ISO 15552 with a wide range of mounting options.
  • Self-adjusting pneumatic end-position cushioning saves time during commissioning and adapts optimally to load and speed changes
  • ISO 15552 (ISO 6431, VDMA 24562)
  • Sustainable thanks to extended life cycle due to simplified repairability
  • Standard profile with two sensor slots
  • Wide range of variants for customized applications
  • Comprehensive range of mounting accessories for just about every type of installation
  • Magnetic piston for position sensing
  • Variants recommended for production facilities for the manufacture of lithium-ion batteries