Standards-based cylinder DSBF

ISO cylinder with dimensions to ISO 15552. NSF-H1 grease and FDA-compliant material for the seal even in the basic model. Optionally with self-adjusting end-position cushioning system PPS and dry-running seal.
  • ISO 15552
  • Increased corrosion protection
  • Easy-to-clean design
  • FDA-approved lubrication and sealing on the basic design
  • Long service life thanks to optional dry-running seal
  • Self-adjusting pneumatic end-position cushioning saves time during commissioning and adapts optimally to load and speed changes
  • Magnetic piston for position sensing
  • Sustainable thanks to extended life cycle due to simplified repairability