Festo uses cookies to improve performance, optimize functionality, analyze traffic, and personalize content and ads. You can object to the use of cookies at any time. For more information, please see our Privacy Policy and Cookie Policy. California Residents: Please review the California Privacy Rights section via the "Privacy Policy" link.
Core range
Available worldwide: the core product range for automation
Please mind the star on products in our catalog.
Large quantities shippable (also for volume business)
24 hours
Normally ready for dispatch from the Festo factory
5 days
Normally ready for dispatch from the Festo factory
Valve manifold VTUG with multi-pin plug or fieldbus connection
Compact and universal, with high flow rates. Optimized valve manifold variants for installation in control cabinets, with manifold rail for increased corrosion protection. Also with hot swap function for replacing pneumatic valves without interruptions to the ongoing process.
Low-cost fixed grid
Extremely easy assembly
Exchangeable electrical actuation
IO-Link® capable
Pneumatic valves VUVG with individual electrical connection can be integrated
Also available with pneumatic multiple connector plate
Part of the VG series
Energy-efficient thanks to reverse operation and targeted pressure reduction
Optimized, space-saving variant available for installation in control cabinets
Variants with hot swap connections: pneumatic valves can be replaced during ongoing process