Media separated solenoid valve VYKC
The valve is suitable for handling gases and liquids when proportioning, filling, mixing, cleaning and distributing. The precise control and intelligent switching make it a flexible all-rounder.
- Flexible nominal widths (1.2 mm/1.6 mm/2.0 mm) with the same size (16 mm)
- High-quality materials, therefore also suitable for aggressive media
- Minimised heating effect thanks to intelligent holding current reduction
- FDA-listed materials
- Visual feedback via two LEDs simplifies use
- Optionally with holding current reduction
- Low energy consumption thanks to efficient control
- Sustainable operation due to efficient control