Proportional directional control valve VPWI

Precise and highly dynamic: The VPWI is a highly dynamic directional control valve, stroke-controlled and adjustable in a variety of ways (stroke, C-value and flow linearization). A wide range of settings are possible via the display.
  • Dynamic range up to a maximum of 180Hz
  • Full graphic display
  • Stroke limitation
  • Adjustable incline
  • Actual value in pressure or stroke
  • Food grade grease NSFH1