Shut-off valve VBOC

The right solution for safety-related applications in accordance with ISO 13849 - VBOC shut-off valve with switching position monitoring.
  • 2/2 valve for direct mounting on the cylinder with switching position monitoring
  • Suitable for safety functions according to DIN 13849
  • High robustness against pressure surges from the cylinder
  • Optional: Fully integrated additional functions
  • Pneumatically piloted