Suction cup with connection ESS

  • Suction cup consisting of the suction cup itself, plus the support plate with mounting
  • Suction cup volume: 0.002 … 245 cm³
  • Min. workpiece radius: 10 … 680 mm
  • Mounting for suction cup holder: internal thread, external thread, push-in connector
  • Vacuum suction cup with mounting thread