Compact cylinder, single-acting AEN
ISO cylinder to ISO 21287 with fixed or self-adjusting cushioning.
- ISO 21287
- Up to 50% less installation space than comparable ISO cylinders to ISO 15552
- Good running performance and long service life
- Wide range of variants for customized applications
- Magnetic piston for position sensing