Compact cylinder, double-acting ADN

ISO cylinder to ISO 21287 for fixed or self-adjusting cushioning with high variance.
  • ISO 21287
  • Up to 50% less installation space than comparable ISO cylinders to ISO 15552
  • Good running performance and long service life
  • Wide range of variants for customized applications
  • Magnetic piston for position sensing
  • Variants recommended for production facilities for the manufacture of lithium-ion batteries
  • Sustainable thanks to extended life cycle due to simplified repairability