Electric cylinder ESBF

Up to 17 kN dynamic forward force: the extremely powerful electric cylinder ESBF shines wherever heavy-duty, reliable positioning is required together with precision and dynamic response.
  • Available with ball screw drive (size 32 … 100) or lead screw (size 32 … 50)
  • Ball screw drive: three spindle pitches make it possible to select the optimal force-speed ratio
  • Optional: high corrosion protection, IP65 rating, food-safe (see www.festo.com/certificates/ESBF), piston rod extension
  • Axial or parallel motor mounting
  • 68 types in stock with short delivery times and modular products for custom variants
  • Variants recommended for production facilities for the manufacture of lithium-ion batteries
  • Fits perfectly into our holistic product portfolio of electromechanical actuators, motors, drive controllers and control systems
  • Sustainable thanks to extended life cycle due to simplified repairability