Standards-based profile tube air cylinder DSBC
ISO profile cylinder to ISO 15552 with a wide range of mounting options.
- Self-adjusting pneumatic end-position cushioning saves time during commissioning and adapts optimally to load and speed changes
- ISO 15552 (ISO 6431, VDMA 24562)
- Sustainable thanks to extended life cycle due to simplified repairability
- Standard profile with two sensor slots
- Wide range of variants for customized applications
- Comprehensive range of mounting accessories for just about every type of installation
- Magnetic piston for position sensing
- Variants recommended for production facilities for the manufacture of lithium-ion batteries