For remote I/O system CPX-AP-I
With the new I/O system CPX-AP-I in IP65/IP67, powerful I/O modules and existing valve manifold connections can be integrated into the most important host systems, including IO-Link master.
- Decentralized and lightweight I/O system in IP65/IP67
- Highly flexible remote IO system with maximum performance
- Can be expanded and easily combined with CPX-AP-I and CPX-AP-A to form an integrated system
- End-to-end connectivity with extended diagnostics option increases machine availability and productivity
- Easy integration into the control system of your choice: PROFINET, EtherCAT, EtherNet/IP, ModbusTCP, CC-Link
- Module for IO-Link® available
- High-performance remote I/O system that flexibly networks 80 modules in real time with a 200 Mbaud data rate
- Cable lengths of up to 50 m between each module enable giant system dimensions
- Fits perfectly into our holistic product portfolio of electromechanical actuators, motors, drive controllers and control systems