Proportional pressure regulator VPPI

The directly actuated valve with integrated pressure compensation regulates dynamically and precisely even with large nominal widths. An efficient plunger actuator makes VPPI highly dynamic, a subordinate position controller ensures high stability. The full graphic display offers multiple setting options.
  • Select between three predefined and one customer-specific controller preset
  • With or without display
  • Low-noise, flexible and highly dynamic
  • Precise and stable changeover, rapid switching of setpoint by high-performance plunger coil drive
  • Control via analog current or voltage signal, digital pattern for adjustable setpoint values or pulse-width modulation signal
  • Fits perfectly into our holistic product portfolio of electromechanical actuators, motors, drive controllers and control systems