Flat cylinder DZF-18-25-A-P-A
161238
GTIN: 4052568128586
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
18 mm - Equivalent diameter
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
153 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/plates at both ends



