Flat cylinder DZF-32- -A-P-A-S20
161261
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm - Equivalent diameter
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
415 N
Stroke
1 mm - 320 mm
Cushioning
Elastic cushioning rings/plates at both ends



