Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

04/2026 - Product is being phased out. Do not use for new designs.

12/2026 - Product is discontinued. Products for replacement may be available while stocks permit.

12/2027 - Product is discontinued.

Please note: A newer product is available.

More products of this category can be seen here: Compact pneumatic cylinders, short-stroke and flat cylinders

Please contact Festo for alternatives

Flat cylinder EZH-10/40-40-A-B

164990

GTIN: 4052568012984

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
22 mm - Equivalent diameter
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
205 N
Stroke
40 mm
Cushioning
No cushioning