Guided drive DFM-100-50-P-A-GF

170893

GTIN: 4052568139872

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
100 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
4712 N
Stroke
50 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch