Displacement encoder MME-MTS-2000-TLF-AIF
178299
GTIN: 4052568144036
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Stroke
2000 mm
Functional principle of measuring system
Digital
Output signal
CAN protocol type SPC-AIF
Displacement resolution
0.01 mm
Electrical connection
Plug - To DIN 45322 - Round design
