Feed separator HPVS-22-30-A
2095362
GTIN: 4052568251338
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
22 mm
Stroke
30 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
225 N

