Compact cylinder DPDM-32-5-S-PA

4828428

GTIN: 4052568292102

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
445 N
Stroke
5 mm
Cushioning
Elastic cushioning rings/plates at both ends