Round cylinder DSNU-S-20-150-PPS-A-MX
5225844
GTIN: 4052568421434
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
188.5 N
Stroke
150 mm
Cushioning
Self-adjusting pneumatic end-position cushioning

