Solenoid valve MDH-5/2-D-3-FR-M12-C

533012

GTIN: 4052568259648

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, single solenoid
Standard nominal flow rate (standardised to DIN 1343)
4500 l/min
Pneumatic connection, port 1
Sub-base size 3 to ISO 5599-1
Type of actuation
Electrical